Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

HYDRO MULTI-E 2 CRE 3-2 - 98486518

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: HYDRO MULTI-E 2 CRE 3-2
      Product No: 98486518
      EAN number: 5711495951948
      Price: 
      Technical 
      Maximum flow: 10.8 m³/h
      Min flow system: 1.3 m³/h
      Max flow: 10.8 m³/h
      Head max: 19 m
      Pump name: CRE 3-2
      Number of pumps: 2
      Materials 
      Pump housing: Cast iron
      Manifolds: Stainless steel
      Installation 
      Maximum operating pressure: 10 bar
      Maximum permissible inlet pressure: PN 10 bar
      Flange standard: DIN ISO 7/1
      Manifold inlet: R 2
      Manifold outlet: R 2
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 5 .. 60 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      IE Efficiency class: IE5
      Power (P2) main pump: 0.37 kW
      Mains frequency: 50 / 60 Hz
      Rated voltage: 3 x 380-415 V
      Rated current: 2.1 A
      Start. method: electronically
      Enclosure class (IEC 34-5): IP54
      Tank 
      Volume of pressure tank: 8 l
      Diaphragm tank: Yes
      Others 
      Net weight: 76 kg
      Gross weight: 82 kg
      Shipping volume: 0.263 m³
      Language: Multi
      Product range: International

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377179
      Name:  Commissioning
      Product no.:  98808093
      Name:  Inspection
      Loading... Loading
      Error calling service:
      details