Product name: | Hydro Solo E CRE 10-2 HQQE |
Product No: | 98488808 |
EAN number: | 5711495987886 |
Technical | |
---|---|
Stages: | 2 |
Impellers: | 2 |
Code for shaft seal: | HQQE |
Pump No: | 98390237 |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | A48-30 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Maximum operating pressure: | 10 bar |
Flange size for motor: | FT115 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90SC |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 9.10-7.60 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 360-4000 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98190188 |
Controls | |
---|---|
Control type: | ME |
Tank | |
---|---|
Volume of pressure tank: | 25 l |
Others | |
---|---|
Net weight: | 73 kg |
Gross weight: | 93 kg |
Shipping volume: | 0.6 m³ |
Product range: | South Europe |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|