Product name: | TPED 100-60/4-S A-F-A-RUUE |
Product No: | 98504698 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1430 rpm |
Rated flow: | 63 m³/h |
Rated head: | 5.04 m |
Head max: | 60 dm |
Primary shaft seal: | RUUE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 60 °C |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure rating: | PN 10 |
Port-to-port length: | 450 mm |
Flange size for motor: | FT115 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90SD |
Rated power - P2: | 2 x 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 2.30-2.10 A |
Cos phi - power factor: | 0.90-0.74 |
Rated speed: | 180-2000 rpm |
Efficiency: | 87.2% |
Motor efficiency at full load: | 87.2 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98362339 |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 110 kg |
Gross weight: | 126 kg |
Shipping volume: | 0.39 m³ |
Config. file no: | 98542846 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|