Product name: | AFG.48.260.35.5.1B.A |
Product No: | 98510918 |
EAN number: | 5711496354113 |
Technical | |
---|---|
Thrust to power: | 0.884 |
Axial trust force: | 4630 N |
Rated flow: | 3590 l/s |
Mean velocity: | 0.65 m/s |
Propeller speed: | 35 rpm |
Gear ratio: | 1:27.84 |
Propeller diameter: | 2660 mm |
Number of propeller blades: | 3 |
Max. propeller blade angel: | 15 deg. |
Primary shaft seal: | 2 RADIAL LIP SEALS |
Secondary shaft seal: | CARBIDE/CARBIDE |
Approvals on nameplate: | CE |
Testing standard: | ISO 21630 |
Materials | |
---|---|
Motor: | AISI EN-GJL-250 |
Hub: | AISI EN-GJL-400-15 |
Paint thickness: | 450 micrometre |
Installation | |
---|---|
Maximum installation depth: | 20 m |
Fits column profile tube, size: | 120/120 mm |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 40 °C |
pH-value range: | 4-10 |
Electrical data | |
---|---|
Power input - P1: | 5.5 kW |
Power input Act: | 5.2 kW |
Rated power - P2: | 4.8 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400-415 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 20 |
Rated current: | 13.5 A |
Starting current: | 107 A |
Cos phi - power factor: | 0.61 |
Cos phi - p.f. at 3/4 load: | 0.52 |
Cos phi - p.f. at 1/2 load: | 0.40 |
Rated full-load torque: | 47 Nm |
Motor efficiency at full load: | 86.7 % |
Motor efficiency at 3/4 load: | 84.0 % |
Motor efficiency at 1/2 load: | 79.0 % |
Number of poles: | 6 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | PTC |
Thermal protec: | internal |
Length of cable: | 15 m |
Cable type: | S1BN8-F 11G2.5 |
Type of cable plug: | NO |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Others | |
---|---|
Net weight: | 368 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|