Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

412A-500 - 98521336

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 412A-500
      Product No: 98521336
      EAN number: 5711496500879
      Materials 
      Tank: PPH
      Feeder: Stainless steel
      Feeder: AISI 304
      Stirrer: Stainless steel
      Stirrer: AISI 304
      Installation 
      Maximum permissible inlet pressure: 10 bar
      Inlet connect: DN20
      Outlet connect: DN32
      Electrical data 
      Power input - P1: 1.65 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380 V
      Rated current: 5 A
      Enclosure class (IEC 34-5): IP55
      Controls 
      Control panel: Right side
      Tank 
      Tank volume: 500 l
      Others 
      Net weight: 220 kg
      Gross weight: 410 kg
      Solution conc.: 0.05%--0.5%
      Viscocity: 2500 mPas
      Fieldbus: Modbus RTU
      Hopper size: 32 l
      Type of loading: With lid, for vacuum loader
      Capacity,_45_min._maturing: 600 l/h
      Capacity,_60_min._maturing: 500 l/h

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details