Product name: | 412A-1000 |
Product No: | 98521429 |
EAN number: | 5711496501807 |
Materials | |
---|---|
Tank: | PPH |
Feeder: | Stainless steel |
Feeder: | AISI 304 |
Stirrer: | Stainless steel |
Stirrer: | AISI 304 |
Installation | |
---|---|
Maximum permissible inlet pressure: | 10 bar |
Inlet connect: | DN20 |
Outlet connect: | DN50 |
Electrical data | |
---|---|
Power input - P1: | 2.15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380 V |
Rated current: | 6.5 A |
Enclosure class (IEC 34-5): | IP55 |
Controls | |
---|---|
Control panel: | Left side |
Tank | |
---|---|
Tank volume: | 1000 l |
Others | |
---|---|
Net weight: | 250 kg |
Gross weight: | 465 kg |
Solution conc.: | 0.05%--0.5% |
Viscocity: | 2500 mPas |
Fieldbus: | Modbus RTU |
Hopper size: | 32 l |
Type of loading: | Star-wheeled feeder |
Capacity,_45_min._maturing: | 1300 l/h |
Capacity,_60_min._maturing: | 1040 l/h |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|