Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Lifting chain 500kg 10M SS CERT. CPL. - 98538179

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Lifting chain 500kg 10M SS CERT. CPL.
      Product No: 98538179
      EAN number: 5711496797514
      Materials 
      Material: Stainless steel
      Material: EN 1.4571
      Material: AISI 316Ti
      Others 
      Net weight: 6.03 kg
      Gross weight: 6.41 kg
      Shipping volume: 0.014 m³
      Total length: 10000 mm
      Chain thickness: 5 mm
      Rigg bottom opening width: 16 mm
      Approvals: CE
      Masterlink no. of: 10
      Load certificate Yes/No: Y
      Maximum working load: 500 kg
      Equipment standard: EU Mach. Directive 2006/42/EC
      Safety standard lifting: EN 818-1 + A1:2008
      Safety standard sling: EN 1677:2000

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details