Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SCALA2 3-45 A - 98562865

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SCALA2 3-45 A
      Product No.: 98562865
      EAN: 5711497234247
      Price: 
      Technical 
      Rated flow: 13.2 US gpm
      Rated head: 88.59 ft
      Maximum head: 147.6 ft
      Head max: 147.6 ft
      Primary shaft seal: CARBON/CERAMIC
      Approvals on nameplate: CE,VDE
      Approvals for drinking water: WRAS,ACS
      Curve tolerance: ISO9906:2012 3B
      Model: A
      Materials 
      Pump housing: Composite
      Pump: NORYL FE1630PW PPE+PS-GS30
      Impeller: Composite
      Impeller: NORYL FE1630PW PPE+PS-GS30
      Material code: A
      Installation 
      Range of ambient temperature: 32 .. 131 °F
      Maximum operating pressure: 145 psi
      Maximum permissible inlet pressure: 87 psi
      Type of inlet connection: R
      Type of outlet connection: R
      Size of suction port: 1 inch
      Size of outlet port: 1 inch
      Pressure rating for connection: PN 10
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 32 .. 113 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power input - P1: 550 W
      Main frequency: 50 / 60 Hz
      Rated voltage: 1 x 200-240 V
      Rated current: 2.8 A
      Enclosure class (IEC 34-5): IPX4D
      Insulation class (IEC 85): F
      Length of cable: 6.56 ft
      Power plug: NO PLUG
      Power plug: NO PLUG
      Others 
      Net weight: 20.9 lb
      Gross weight: 25.9 lb
      Shipping volume: 1.55 ft³
      Storage temperature range: -40 .. 158 °F

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details