Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

RCME CME5-4 - 98762151

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: RCME CME5-4
      Product No: 98762151
      EAN number: 5711499906715
      Technical 
      Pump speed on which pump data are based: 3480 rpm
      Rated flow: 5.6 m³/h
      Rated head: 44.2 m
      Head max: 56 m
      Stages: 4
      Impellers: 4
      Primary shaft seal: AQQE
      Approvals on nameplate: CE
      Curve tolerance: ISO9906:2012 3B
      Model: E
      Materials 
      Pump: 1.4301
      Pump: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Installation 
      Maximum ambient temperature: 40 °C
      System pressure: 6 bar
      Maximum operating pressure: 5 bar
      Pump inlet: 1 1/2"
      Pump outlet: 1 1/4"
      Maximum installation depth: 20 m
      Inst dry/wet: D
      Mounted on: Wall
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 3 .. 40 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Rated power - P2: 3 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 30
      Rated speed: 360-4000 rpm
      Enclosure class (IEC 34-5): IP54
      Length of cable: 4 m
      Type of cable plug: N
      Controls 
      Type of control box: CU372
      Flow switch: N
      Level switch: N
      Sensor type: FLOW SENSOR 10-200
      Tank 
      Total volume of tank(s): 108 l
      Others 
      Net weight: 138 kg
      Gross weight: 169 kg
      Shipping volume: 1.22 m³
      Config. file no: 98627749
      Danish VVS No.: 391358035

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details