Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DPK.V.80.80.37.2.5.0D - 98803749

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DPK.V.80.80.37.2.5.0D
      Product No: 98803749
      EAN number: 5712601575485
      Technical 
      Max flow: 11.9 l/s
      Head min: 5.4 m
      Head max: 18.3 m
      Actual impeller diameter: 160 mm
      Type of impeller: V
      Maximum particle size: 80 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: CERAMIC-CARBON
      Max. hydraulic efficiency: 25 %
      Curve tolerance: ISO9906:2012 3B2
      Materials 
      Pump housing: Cast iron
      Pump housing: EN 1561 EN-GJL-200
      Impeller: Ductile cast iron
      Impeller: EN1563 EN-GJS-450-10
      Motor: Cart iron
      Motor: EN1561 EN-GJL-200
      Installation 
      Maximum ambient temperature: 40 °C
      Pump outlet: DN 80
      Maximum installation depth: 20 m
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Min. pH-value: 4
      Electrical data 
      Rated power - P2: 3.7 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 V
      Voltage tolerance: +5/-5 %
      Max starts per. hour: 30
      Rated current: 6.7 A
      Rated current at 3/4 load: 5.3 A
      Rated current at 1/2 load: 4 A
      Cos phi - power factor: 0.92
      Cos phi - p.f. at 3/4 load: 0.87
      Cos phi - p.f. at 1/2 load: 0.79
      Rated speed: 2850 rpm
      Motor efficiency at full load: 86.9 %
      Motor efficiency at 3/4 load: 86.6 %
      Motor efficiency at 1/2 load: 85.0 %
      Number of poles: 2
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Length of cable: 10 m
      Cable type: TP90/TP90
      Cable size: 4X1.5MM2+4X1MM2
      Controls 
      Seal sensor: N
      Sensor type: N
      Others 
      Net weight: 77.6 kg
      Sales region: International

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Loading... Loading
      Error calling service:
      details