Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

PS.G.30.80.D.DC.SS150.A150.SE/SL - 98829004

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: PS.G.30.80.D.DC.SS150.A150.SE/SL
      Product No: 98829004
      EAN number: 5712601996167
      Technical 
      Designed for number of pumps: 2
      Pump_connection: DN150
      Valve chamber: N
      Number of closing valves: 2
      Number of non-return valves: 2
      Insulation: NO
      Pipe design: Direct outlet common
      Branch socket connectio: Plug
      Screen basket: NO
      Baffle plate: NO
      Safety grid: Yes, integrated into cover
      Chain: YES
      Chain certificat: 500kg Certification
      Materials 
      Pit Material: GRP (glass-reinforced plastic)
      Cover material: GRP (glass-reinforced plastic)
      Pipework mat.: AISI 304
      Safety grid materia: Stainless steel
      Chain: Stainless steel
      Installation 
      Sump volume: 1.67 m³
      Pit diameter: 3000 mm
      Inst. Type: Submersible with autocoupling
      Pit Height: 8000 mm
      Cover load: No traffic
      Electrical data 
      P2 max: 85 kW
      Others 
      Designed for: SESL
      Net weight: 4630 kg
      Gross weight: 4780 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377159
      Name:  Commissioning Pumping Stations
      Product no.:  98808397
      Name:  Inspection Pumping Stations
      Loading... Loading
      Error calling service:
      details