Product name: | KPC 300 A |
Product No: | 98851055 |
EAN number: | 5712602372526 |
Technical | |
---|---|
Max flow: | 3.61 l/s |
Head max: | 6.5 m |
Maximum particle size: | 10 mm |
Model: | A |
Materials | |
---|---|
Pump housing: | NORYL GFN2 |
Impeller: | NORYL GFN2 |
Installation | |
---|---|
Pump outlet: | Rp 1 1/4 |
Maximum installation depth: | 7 m |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 35 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 350 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 1.5 A |
Capacitor size - run: | 8 µF/450 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Thermal protec: | internal |
Length of cable: | 10 m |
Type of cable plug: | AUS |
Controls | |
---|---|
Level switch: | A/WITH |
Others | |
---|---|
Net weight: | 4.1 kg |
Gross weight: | 4.6 kg |
Shipping volume: | 0.016 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|