Product name: | MTR 5-16/10 D-M-A-AQQV |
Product No: | 98889703 |
EAN number: | 5712603021324 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2867 rpm |
Rated flow: | 5.8 m³/h |
Rated head: | 52.4 m |
Stages: | 16 |
Impellers: | 10 |
Primary shaft seal: | AQQV |
Pump version: | D |
Model: | A |
Materials | |
---|---|
Pump head: | Cast iron |
Pump head: | EN-GJL-200 |
Pump head: | ASTM 25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | Rp 1 1/4 |
Flange size for motor: | FT115 |
Connect code: | M |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 1.5 kW |
Power (P2) required by pump: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 6-6,05/3,45-3,5 A |
Starting current: | 1140-1280 % |
Cos phi - power factor: | 0.85-0.78 |
Rated speed: | 2930-2950 rpm |
Efficiency: | IE3 84,2% - IE3 84,2% |
Motor efficiency at full load: | 84.2 % |
Motor efficiency at 3/4 load: | 83.5 % |
Motor efficiency at 1/2 load: | 80.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 98703389 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 28.4 kg |
Gross weight: | 32.4 kg |
Shipping volume: | 0.1 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|