Product name: | NB 40-125/120 A-F2-A-BAQE |
Product No: | 98890849 |
EAN number: | 5712603033457 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2890 rpm |
Rated flow: | 39 m³/h |
Rated head: | 14 m |
Actual impeller diameter: | 120 mm |
Impeller nom: | 125 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-GJL-200 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 65 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 7.70/4.45 A |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE3 85,9% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 87220292 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Lubricant type: | Grease |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 47 kg |
Gross weight: | 57 kg |
Shipping volume: | 0.178 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|