Product name: | NBG 125-80-160/160 A-F2-A-BAQE |
Product No: | 98894583 |
EAN number: | 5712603095318 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2950 rpm |
Rated flow: | 183 m³/h |
Rated head: | 25 m |
Actual impeller diameter: | 160 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-GJL-200 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 125 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Electrical data | |
---|---|
Motor type: | MMG160L |
IE Efficiency class: | IE2 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 34,5-32,5/20,0- A |
Rated speed: | 2940 rpm |
Efficiency: | IE2 91,5% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | M3N15428 |
Mount. design. acc. IEC 34-7: | IM B35 |
Lubricant type: | Grease |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 208 kg |
Gross weight: | 233 kg |
Shipping volume: | 0.707 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|