Product name: | MTR 3-37/8 A-W-I-HQQE |
Product No: | 98896465 |
EAN number: | 5712603128368 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2864 rpm |
Rated flow: | 3 m³/h |
Rated head: | 34.5 m |
Stages: | 37 |
Impellers: | 8 |
Primary shaft seal: | HQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump head: | Stainless steel |
Pump head: | DIN W.-Nr. 1.4408 |
Pump head: | AISI 316LN |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | I |
Installation | |
---|---|
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | G 1 1/4 |
Flange size for motor: | FT100 |
Connect code: | W |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.75 kW |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 16 kg |
Gross weight: | 20 kg |
Shipping volume: | 0.1 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|