Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

4TUF11 -4-UF-1/9-P-M-MA-R - 98901749

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 4TUF11 -4-UF-1/9-P-M-MA-R
      Product No: 98901749
      EAN number: 5712603270050
      Technical 
      Pump speed on which pump data are based: 3550 rpm
      Nominal flow: 113.6 m³/h
      Rated head: 313.6 m
      Actual impeller diameter: 289.1 mm
      Min. impeller: 225.6 mm
      Max. impeller: 292.1 mm
      Shaft diameter: 44.45 mm
      Shaft seal type: Packing
      Sleeve option: Standard O-ring
      CE approved (Yes/No): N
      cFMus approved (Yes/No): Y
      ULC approved (Yes/No): N
      UL Listed approval (Yes/No): Y
      Approval, code f/description: UF
      Approval, Coupling: UL listed
      Approval, driver: UL fire listed
      Curve tolerance: HI 14.6
      Direction: CW
      Impeller wear ring Yes/No: N
      Wear ring: Y
      Packing type: Low pressure
      Bearing design: 17500 h
      Min. pump speed: 2800 rpm
      Max. pump speed: 3600 rpm
      Nominal flow: 113.6 m³/h
      Type of speed: Fixed speed
      Suction pressure: 0.69 bar
      Power input P3: 188.4 kW
      Materials 
      Pump housing: Cast iron
      Pump housing: UNS F12801
      Pump housing: ASTM A48-40A
      Impeller: Ni Al Bronze
      Impeller: ASTM B148
      Shaft: Carbon steel
      Shaft: ASTM A29
      Wear ring: Bismuth Tin Bronze
      Sleeve: Bismuth Tin Bronze
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 37.9 bar
      Type of inlet connection: ANSI
      Type of outlet connection: ANSI
      Size of inlet connection: 6 inch
      Size of outlet connection: 4 inch
      Flange rating inlet: 125 lb
      Flange rating outlet: 400 lb
      Coupling type: KTR
      Coupling guard: Standard
      Base plate design: NDR
      Base frame design (base plate design): Bent steel
      Packing type: Low pressure
      Motor make: Marathon
      Flange type: Flat faced
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 4.5 .. 65.5 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Type of liquid: Clean Water
      Engine data 
      Frame size: 447TS
      IE efficiency class: 2
      Mains frequency: 60 Hz
      Rated voltage [V] 60Hz: 460 V
      Number of poles: 2
      Enclosure class: ODP
      Motor product: 96733030
      Mount. design. acc. IEC 34-7: Mounted on base with driver
      Driver type: Electric Motor
      P2: 261 kW
      Electrical data 
      Frame size: 447TS
      IE efficiency class: 2
      IE efficiency class: IE2 / NEMA Energy
      P2: 261 kW
      Mains frequency: 60 Hz
      Rated voltage [V] 60Hz: 460 V
      Service factor: 1.15
      Number of poles: 2
      Enclosure class: ODP
      Motor product: 96733030
      Mount. design. acc. IEC 34-7: Mounted on base with driver
      Driver type: Electric Motor
      Rated drv.speed: 3550 rpm
      Others 
      Net weight: 1690 kg
      Gross weight: 1730 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details