Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NK 125-250/249 Y1-F-B-E-BAQE - 98966058

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NK 125-250/249 Y1-F-B-E-BAQE
      Product No: 98966058
      EAN number: 5712604379257
      Price: 
      Technical 
      Pump speed on which pump data are based: 1467 rpm
      Rated flow: 279 m³/h
      Rated head: 17.2 m
      Actual impeller diameter: 249 mm
      Impeller nom: 250 mm
      Primary shaft seal: BAQE
      Shaft diameter: 32 mm
      Secondary shaft seal: NONE
      Pump version: Y1
      Materials 
      Pump housing: Cast iron
      EN-GJL-250
      ASTM A48-40 B
      Impeller: Bronze
      DIN W.-Nr. CuSn10
      ASTM B584-C83600
      Material code: B
      Code for rubber: E
      Wear ring mat.: High alloy brass(CuZn34Mn3AI2
      Installation 
      Maximum operating pressure: 16 bar
      Pump inlet: DN 150
      Pump outlet: DN 125
      Pressure rating: PN 16
      Coupling type: No coupling
      Connect code: F
      Liquid 
      Liquid temperature range: 0 .. 120 °C
      Electrical data 
      Number of poles: 4
      Others 
      Minimum efficiency index, MEI ≥: 0.57
      ErP status: EuP Standalone/Prod.
      Net weight: 129 kg
      Gross weight: 139 kg
      Shipping volume: 0.383 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377135
      Name:  Laser Alignment normpumps 11- 100 kW
      Product no.:  98580213
      Name:  Commissioning
      Product no.:  98808504
      Name:  Inspection
      Loading... Loading
      Error calling service:
      details