Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRI 10-22 A-FGJ-N-E-HQQE - 98966851

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRI 10-22 A-FGJ-N-E-HQQE
      Product No: 98966851
      EAN number: 5712604390832
      Price: 
      Technical 
      Pump speed on which pump data are based: 2919 rpm
      Rated flow: 10 m³/h
      Rated head: 180.6 m
      Maximum head: 225 m
      Head max: 225 m
      Stages: 22
      Impellers: 22
      Number of reduced-diameter impellers: 0
      Primary shaft seal: HQQE
      Approvals on nameplate: CE,TR
      Pump version: A
      Model: A
      Materials 
      Material code: N
      Code for rubber: E
      Installation 
      Max pressure at stated temp: 25 bar / 120 °C
      25 bar / -20 °C
      Type of connection: DIN / ANSI / JIS
      Size of inlet connection: DN 40
      Size of outlet connection: DN 40
      Flange size for motor: FF265
      Connect code: FGJ
      Liquid 
      Liquid temperature range: -20 .. 120 °C
      Electrical data 
      Number of poles: 2
      Others 
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 111 kg
      Gross weight: 135 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details