Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NBE 40-125/127 A-F2-M-E-BQQE - 98966955

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NBE 40-125/127 A-F2-M-E-BQQE
      Product No: 98966955
      EAN number: 5712604392805
      Price: 
      Technical 
      Pump speed on which pump data are based: 2860 rpm
      Rated flow: 46.3 m³/h
      Rated head: 15.8 m
      Maximum head: 16 m
      Actual impeller diameter: 127 mm
      Shaft seal arrangement: Single
      Shaft diameter: 24 mm
      Code for shaft seal: BQQE
      Secondary shaft seal: NONE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Bearing design: Standard
      Materials 
      Pump housing: Stainless steel
      Pump housing: 14.408
      Pump housing: CF8M
      Wear ring: EN 1.4517 / CD4MCuN
      Impeller: Stainless steel
      Impeller: 14.517
      Impeller: CD4MCuN
      Shaft: Stainless steel
      Shaft: 14.401
      Shaft: 316
      Material code: M
      Code for rubber: E
      Installation 
      Maximum ambient temperature: 40 °C
      Pipe connection standard: EN 1092-2
      Size of inlet connection: DN 65
      Size of outlet connection: DN 40
      Pipe connection standard: EN 1092-2
      Pressure rating for connection: PN 16
      Support block: NO
      Connect code: F2
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -25 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      IE Efficiency class: IE3
      Rated power - P2: 3 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-480 V
      Rated current: 6.20-5.00 A
      Cos phi - power factor: 0.94-0.92
      Rated speed: 360-3490 rpm
      Efficiency: IE3 87,1%
      Motor efficiency at full load: 87.1 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Motor No: 87761013
      Mount. design. acc. IEC 34-7: IM V1/B5
      Others 
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 69 kg
      Gross weight: 79 kg
      Shipping volume: 0.178 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning
      Product no.:  98808489
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details