Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 40-100/4 A-F-S-DAQF-EX3 - 98981286

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 40-100/4 A-F-S-DAQF-EX3
      Product No: 98981286
      EAN number: 5712604643525
      Price: 
      Technical 
      Pump speed on which pump data are based: 1400 rpm
      Rated flow: 13.4 m³/h
      Rated head: 7.4 m
      Head max: 100 dm
      Primary shaft seal: DAQF
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      EN-JL1040
      ASTM A48-40 B
      Impeller: Stainless steel
      DIN W.-Nr. 1.4301
      AISI 304
      Material code: S
      Installation 
      Range of ambient temperature: -30 .. 40 °C
      Maximum operating pressure: 16 bar
      Flange standard: DIN
      Pipe connection: DN 40
      Pressure rating: PN 16
      Flange size for motor: FF165
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 140 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 80A
      Rated power - P2: 0.55 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 220-240D/380-415Y V
      Rated current: 2.60/1.50 A
      Cos phi - power factor: 0.79-0.70
      Rated speed: 1390-1410 rpm
      Efficiency: 70.0%
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 87100310
      Others 
      Minimum efficiency index, MEI ≥: 0.40
      ErP status: EuP Standalone/Prod.
      Net weight: 40.8 kg
      Gross weight: 52 kg
      Shipping volume: 0.16 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning
      Product no.:  98808489
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details