Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SPK4-15/11 - 98982553

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SPK4-15/11
      Product No: 98982553
      EAN number: 5712604676110
      Price: 
      Technical 
      Stages: 15
      Curve tolerance: ISO9906:2012 3B
      Materials 
      Impeller: DIN W.-Nr. 1.4301
      AISI 304
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 80A
      Rated power - P2: 0.75 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 200-220D/346-380Y V
      Rated current: 3,35-3,65/1,94-2,1 A
      Starting current: 660-670 %
      Cos phi - power factor: 0.79-0.67
      Rated speed: 2820-2860 rpm
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protec: NONE
      Thermal protec: external
      Motor No: 98596613
      Others 
      Minimum efficiency index, MEI ≥: N/A
      Net weight: 14.4 kg
      Gross weight: 15.7 kg
      Shipping volume: 0.05 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details