Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Oxiperm ISIA 005-L0C - 98983486

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Oxiperm ISIA 005-L0C
      Product No: 98983486
      EAN number: 5712604680018
      Technical 
      CE approved (Yes/No): Y
      Dosing pump: DDA
      Model: A
      Type of reactor chamber: L
      Disinfectant amount: 0.5 Kg/h
      Dilution water: 500 l/h
      Installation 
      Type of inlet connection: DIN
      Type of outlet connection: DIN
      Size of inlet connection for Sodium chlorite: DN 15 mm
      Size of inlet connection for Hydrochloric acid: DN 15 mm
      Size of inlet connection for Dilution: DN 25 mm
      Size of outlet connection: DN 80
      Max system pressure: 0 bar
      Electrical data 
      Power consumption: 650 W
      Mains frequency: 50 Hz
      Rated voltage: 220-240 V
      Enclosure class (IEC 34-5): IP65
      Controls 
      Com. module: USB/ETHERNET/SERIAL CONNECTION
      Others 
      Net weight: 120 kg
      Total height: 2040 mm
      Total length: 1340 mm
      Total width: 750 mm
      Length outside: 1480 mm

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details