Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SCALA2 3-45 A - 99027076
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
      Product name: SCALA2 3-45 A
      Product No: 99027076
      EAN number: 5712605354574
      Technical 
      Rated flow: 3 m³/h
      Rated head: 27 m
      Head max: 45 m
      Primary shaft seal: CARBON/CERAMIC
      Approvals on nameplate: CULUS
      Approvals for drinking water: WRAS,ACS
      Curve tolerance: ISO9906:2012 3B
      Model: A
      Materials 
      Pump housing: Composite
      Pump: NORYL FE1630PW PPE+PS-GS30
      Impeller: Composite
      Impeller: NORYL FE1630PW PPE+PS-GS30
      Material code: A
      Installation 
      Range of ambient temperature: 0 .. 45 °C
      Maximum operating pressure: 10 bar
      Maximum permissible inlet pressure: 6 bar
      Type of inlet connection: NPT(M)
      Type of outlet connection: NPT(M)
      Size of inlet connection: 1 inch
      Size of outlet connection: 1 inch
      Pressure rating for pipe connection: PN 10
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 45 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 550 W
      Mains frequency: 60 Hz
      Rated voltage: 1 x 208-230 V
      Rated current: 2.8 A
      Enclosure class (IEC 34-5): ENCLOSURE TYPE 3
      Insulation class (IEC 85): F
      Length of cable: 2 m
      Power plug: NO PLUG
      Power plug: NO PLUG
      Others 
      Net weight: 9.5 kg
      Gross weight: 11.8 kg
      Shipping volume: 0.044 m³
      Storage temperature range: -40 .. 70 °C
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
      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.