Product name: | RSI 3x380-440V IP66 11kW 23A |
Product No: | 99044363 |
EAN number: | 5712605678687 |
Technical | |
---|---|
Approvals and markings: | CE |
Installation | |
---|---|
Range of ambient temperature: | -10 .. 60 °C |
Relative humidity: | 100 % |
Electrical data | |
---|---|
Rated power - P2: | 11 kW |
Phase: | 3 |
Enclosure class (IEC 34-5): | IP66 |
Rated voltage output AC: | 380 V |
Voltage input DC: | 800 V |
Rated current output AC: | 23 A |
Udc: | 400 V |
Others | |
---|---|
Net weight: | 14.9 kg |
Gross weight: | 16.3 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|