Product name: | CRNE 1-23 Q-P-T-E-HQQE |
Product No: | 99050537 |
EAN number: | 5712605798859 |
Technical | |
---|---|
Pump speed on which pump data are based: | 5200 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 301.6 m |
Head max: | 442.3 m |
Stages: | 23 |
Impellers: | 23 |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | Q |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | ASTM A 351 CF 8M |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | T |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Max pressure at stated temp: | 50 bar / 120 °C |
Max pressure at stated temp: | 50 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 42.2 |
Flange size for motor: | FT130 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132SE |
IE Efficiency class: | IE5 |
Rated power - P2: | 6 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 11.5-9.00 A |
Cos phi - power factor: | 0.92-0.89 |
Rated speed: | 480-5900 rpm |
Efficiency: | 90.5% |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98988681 |
Controls | |
---|---|
Control panel: | HMI200 - Standard |
Function Module: | FM300 - Advanced |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 53.3 kg |
Gross weight: | 74.7 kg |
Config. file no: | 99061346 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|