Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AMD.05.16.1450.T.5.0B.A - 99056116

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: AMD.05.16.1450.T.5.0B.A
      Product No: 99056116
      EAN number: 5712605920274
      Price: 
      Technical 
      Thrust to power: 0.107
      Axial trust force: 60 N
      Propeller speed: 1450 rpm
      Propeller diameter: 16 mm
      Number of propeller blades: 2
      Primary shaft seal: SIC/SIC
      Approvals on nameplate: CE,EAC,WEEE
      Materials 
      Motor: AISI AISI 316L
      Propeller: PA66
      Installation 
      Maximum installation depth: 10 m
      Number of leads: 4X1
      Fits column profile tube, size: 60/60 mm
      Liquid 
      Liquid temperature range: 5 .. 40 °C
      pH-value range: 4 - 10
      Electrical data 
      Power input - P1: 0.56 kW
      Rated power - P2: 0.42 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 15
      Rated current: 1.44 A
      Starting current: 9.3 A
      Cos phi - power factor: 0.58
      Rated full-load torque: 5 Nm
      Number of poles: 4
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Motor protec: NONE
      Thermal protec: internal
      Length of cable: 10 m
      Cable type: H07RN8-F
      Type of cable plug: NONE
      Controls 
      Moisture sensor: without moisture sensors
      Water-in-oil sensor: without water-in-oil sensor
      Others 
      Net weight: 10.8 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98389146
      Name:  Commissioning
      Product no.:  98808472
      Name:  Inspection
      Loading... Loading
      Error calling service:
      details