Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SLV.80.80.200.2.52H.S.Q.N.51D - 99063145

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SLV.80.80.200.2.52H.S.Q.N.51D
      Product No: 99063145
      EAN number: 5712606045525
      Technical 
      Max flow: 46.9 l/s
      Head max: 56 m
      Type of impeller: SUPERVORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: SIC-CARBON
      Curve tolerance: ISO9906:2012 3B
      Cooling jacket: without cooling jacket
      Materials 
      Pump housing: Cast iron
      Pump housing: EN 1561 EN-GJL-250
      Impeller: Stainless steel
      Impeller: EN 1.4408
      Motor: Cast iron
      Motor: EN 1561 EN-GJL-250
      Installation 
      Maximum ambient temperature: 40 °C
      Flange standard: DIN
      Pump inlet: DN 100
      Pump outlet: DN 80
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: S
      Auto-coupling: 96102240
      Base stand: 96102313
      Frame range: 52
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 22.7 kW
      Rated power - P2: 20 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415/660-690 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 20
      Rated current: 39-36/23-22 A
      Maximum current consumption: 37 A
      Starting current: 388/213 A
      Rated current at no load: 12.5 A
      Rated speed: 2937 rpm
      Motor efficiency at full load: 88 %
      Motor efficiency at 3/4 load: 88 %
      Motor efficiency at 1/2 load: 85 %
      Number of poles: 2
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): H
      Explosion proof: no
      Motor protec: KLIXON
      Length of cable: 10 m
      Cable type: S1BN8-F
      Cable size: 7X4+ 5X1,5
      Cable resistance: 4.95 mOhm/m
      Winding resistance: 0.355 Ohm
      Cos phi 1/1: 0.89
      Cos phi 1/2: 0.79
      Cos phi 3/4: 0.86
      Controls 
      Moisture sensor: with moisture sensors
      Water-in-air sensor: N
      Others 
      Net weight: 280 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Product no.:  99524507
      Name:  Inspection SE/SL 9 - 30 kW
      Product no.:  99524512
      Name:  Commissioning SE/SL 9 - 30 kW
      Loading... Loading
      Error calling service:
      details