Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

LS700-500-585F 4 F1 D S JAQV 1 - 99126706

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: LS700-500-585F 4 F1 D S JAQV 1
      Product No: 99126706
      Technical 
      Impeller nom: 585 mm
      Primary shaft seal: JAQV
      Curve tolerance: ISO9906:2012 2B
      Pump version: A
      Rotation direc: CW
      Materials 
      Pump housing: Cast iron
      Pump housing: ASTM A48-35A
      Impeller: Stainless steel
      Impeller: ASTM AISI 304
      Material code: S
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 10 bar
      Flange standard: DIN
      Pump inlet: 700
      Pump outlet: 500
      Coupling type: With-spacer
      Connect code: F1
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 100 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: Wolong
      Rated power - P2: 160 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 6000 V
      Rated current: 21.7 A
      Cos phi - power factor: 0.77
      Rated speed: 742 rpm
      Motor efficiency at full load: 92.3 %
      Number of poles: 8
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Others 
      Net weight: 6280 kg
      Shipping volume: 13.7 m³
      Rotation direc: CW

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details