Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Flanged taper DN 125/200 DCI - 99135009

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Flanged taper DN 125/200 DCI
      Product No: 99135009
      EAN number: 5712607394714
      Price: 
      Materials 
      Material: DUCTILE IRON
      Material: EN-GJS-500
      Surface treatment: Epoxy painted
      Surface standard: DIN 30677
      Installation 
      Maximum operating pressure: 10 bar
      Type of connection: DIN
      Type of connection: DIN
      Size of connection: DN 200
      Size of connection: DN 125
      Flange pressure class: PN10
      Others 
      Net weight: 24.2 kg
      Gross weight: 24.8 kg
      Shipping volume: 0.058 m³
      Drill standard: DIN EN 1092-2

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details