Product name: | UNOLIFT.270.AP50B.50.11.A |
Product No: | 99144939 |
EAN number: | 5712607586768 |
Technical | |
---|---|
Max flow: | 28 m³/h |
Head max: | 14 m |
Type of impeller: | VORTEX |
Maximum particle size: | 50 mm |
CE approved (Yes/No): | Yes |
EN number for LGA approval: | 12050-2 |
Valve type: | NONE |
Pump No: | 96004598 |
Materials | |
---|---|
Pump housing: | Stainless steel |
Tank: | LDPE |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Type of motor: | PSC |
Power input - P1: | 1.75 kW |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 40 |
Rated current: | 8 A |
Cos phi - power factor: | 0.95 |
Rated speed: | 2760 rpm |
Capacitor size - run: | 20 µF/400 V |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Motor cable: | 5 m |
Cable type: | H07RN-F |
Mains cable: | SCHUKO |
Controls | |
---|---|
Level switch: | float switch |
Tank | |
---|---|
Total volume of tank(s): | 270 l |
Total effective volume of collecting tank at 180 mm inlet: | 31 l |
Total effective volume of collecting tank at 250 mm inlet: | 152 l |
Others | |
---|---|
Designed for: | UNILIFT AP50B.50.11.A1 |
Net weight: | 36.7 kg |
Gross weight: | 46.7 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|