Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Hydro Solo E CRE 20-7 HQQE - 99150631

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Hydro Solo E CRE 20-7 HQQE
      Product No: 99150631
      EAN number: 5712607692438
      Price: 
      Technical 
      Rated flow: 25.3 m³/h
      Rated head: 119.9 m
      Stages: 7
      Impellers: 7
      Code for shaft seal: HQQE
      Pump No: 99073767
      Materials 
      Base: Cast iron
      EN 1561 EN-GJL-200
      ASTM A48-25B
      Impeller: Stainless steel
      EN 1.4301
      AISI 304
      Installation 
      Maximum ambient temperature: 50 °C
      Maximum operating pressure: 16 bar
      Flange standard: DIN
      Type of inlet connection: DIN
      Type of outlet connection: Rp
      Size of inlet connection: DN 50
      Size of outlet connection: 2 inch
      Pressure rating: PN 16
      Flange size for motor: FF300
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 60 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 160MH
      Rated power - P2: 11 kW
      Mains frequency: 50 / 60 Hz
      Rated voltage: 3 x 380-500 V
      Rated current: 20.3-16.0 A
      Cos phi - power factor: 0.93-0.90
      Rated speed: 360-4000 rpm
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: ELEC
      Motor No: 98971053
      Controls 
      Control type: ME
      Tank 
      Volume of pressure tank: 12 l
      Others 
      Net weight: 137 kg
      Gross weight: 146 kg
      Shipping volume: 0.6 m³
      Product range: International
      Config. file no: 99059205
      Finnish LVI No.: 4925345

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377185
      Name:  Commissioning
      Product no.:  98808508
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details