Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

4AEF10 -1-1/7-P-M-BA-R - 99256128

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 4AEF10 -1-1/7-P-M-BA-R
      Product No: 99256128
      EAN number: 5713826083472
      Technical 
      Pump Model: 4AEF10
      Rated flow: 102.2 m³/h
      Rated head: 68.92 m
      Driver type: Electric Motor
      Pump speed on which pump data are based: 3550 rpm
      Suction pressure: 0.69 bar
      cULus approval (Yes/No): N
      ULC approved (Yes/No): N
      CE approved (Yes/No): N
      Approval, Coupling: UL listed
      Approval, driver: UL fire listed
      Direction: CW
      Actual impeller diameter: 198.4 mm
      Min. impeller: 193.5 mm
      Max. impeller: 254 mm
      Impeller wear ring Yes/No: N
      Shaft seal type: Packing
      Packing type: Low pressure
      Wear ring: Y
      Bearing design: 17500 h
      Power input P3: 35.38 kW
      Actual calculated flow: 102.2 m³/h
      Resulting head of the pump: 68.92 m
      Shaft diameter: 34.92 mm
      Sleeve option: Standard O-ring
      Approval, driver: UL fire listed
      Curve tolerance: HI 14.6
      Impeller wear ring Yes/No: N
      Min. pump speed: 1450 rpm
      Max. pump speed: 3600 rpm
      Materials 
      Pump housing: Cast iron
      Pump housing: ASTM A48-35A
      Impeller: Silicon brass
      Impeller: ASTM B584
      Shaft: Low Carbon Alloy Steel HT
      Shaft: ASTM A193 GRADE B7
      Wear ring: Bismuth Tin Bronze
      Sleeve: Bismuth Tin Bronze
      Installation 
      Size of inlet connection: 5 inch
      Flange rating inlet: 125 lb
      Pipe connection type: ANSI
      Size of outlet connection: 4 inch
      Flange rating outlet: 125 lb
      Type of outlet connection: ANSI
      Maximum operating pressure: 12.1 bar
      Coupling type: KTR
      Coupling guard: Enclosed
      Base plate design: NDR
      Motor make: Baldor
      Maximum ambient temperature: 40 °C
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 4.5 .. 65.5 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Type of liquid: Clean Water
      Electrical data 
      P2: 44.74 kW
      Rated voltage [V] 60Hz: 230/460 V
      Phases: 3
      Service factor: 1.15
      Method of start: Direct-on-line (DOL)
      Enclosure class: ODP
      IE efficiency class: IE2 / NEMA Energy / NRC
      Frame size: 326TS
      Number of poles: 2
      Motor make: Baldor
      Mains frequency: 60 Hz
      Motor product: 98960473
      Mount. design. acc. IEC 34-7: Mounted on base with driver
      Rated drv.speed: 3520 rpm
      Others 
      Net weight: 324 kg
      Gross weight: 381 kg
      Rotor group: 2

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details