Product name: | ALPHA2 25-60 180 |
Product No: | 99261730 |
EAN number: | 5713826181253 |
Technical | |
---|---|
Head max: | 60 dm |
TF class: | 110 |
Approvals on nameplate: | CE,VDE |
Model: | E |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-150 |
Pump housing: | ASTM A48-150B |
Impeller: | PES 30%GF |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 1/2 |
Pressure rating: | PN 10 |
Port-to-port length: | 180 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 3 .. 34 W |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.04 .. 0.32 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | ELEC |
Controls | |
---|---|
Aut. night: | automatic reduced night-time duty included |
Pos term box: | 6H |
Others | |
---|---|
Energy (EEI): | 0.17 |
Net weight: | 1.98 kg |
Gross weight: | 2.11 kg |
Shipping volume: | 0.004 m³ |
Sales region: | D-A-CH |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|