Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

KPL.500.11.4.T.50.9.L.40 - 99265355

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: KPL.500.11.4.T.50.9.L.40
      Product No: 99265355
      EAN number: 5713826239138
      Technical 
      Rated flow: 178 l/s
      Max flow rate: 200 l/s
      Min flow rate: 160 l/s
      No. of blades: 4
      Blade angle: 9 deg.
      Rated head: 3.8 m
      Head max: 5 m
      Actual impeller diameter: 270 mm
      Type of impeller: Propeller
      Max. Particle: 35 mm
      Rated driver speed: 1450 rpm
      Lifting height class: L
      Materials 
      Pump housing: Cast iron
      Pump housing: EN 1561 EN-GJL-250
      Impeller: Stainless steel
      Impeller: EN 1.4308
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 10 bar
      Type of connection: DIN
      Pressure rating for pipe connection: PN 10
      Size of connection: DN 500
      Liquid 
      Density: 998.2 kg/m³
      Electrical data 
      Insulation: F
      Power input P1: 12.7 kW
      Moisture switch: Y
      Length of power cable: 10 m
      Length of sensor cable: 10 m
      P2: 11 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Max starts per. hour: 15
      Service factor: 1.10
      Maximum current consumption: 22.3 A
      Starting current: 125 %
      Breakdown torque: 180 Nm
      Inertia: 0.29 kg m²
      Motor efficiency at full load: 87 %
      Motor efficiency at 3/4 load: 86.5 %
      Motor efficiency at 1/2 load: 84.5 %
      Number of poles: 4
      Method of start: Star-delta (YD)
      Enclosure class (IEC 34-5): IP68
      Motor protec: YES
      Cos phi 1/1: 82
      Cos phi 1/2: 67
      Cos phi 3/4: 77
      Others 
      Net weight: 320 kg
      Gross weight: 380 kg
      Shipping volume: 0.608 m³
      Approvals: CE,EAC

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details