Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRE 95-1-1 N-G-A-E-HQQE - 99266496

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRE 95-1-1 N-G-A-E-HQQE
      Product No: 99266496
      EAN number: 5713826255893
      Technical 
      Pump speed on which pump data are based: 3541 rpm
      Rated flow: 113.6 m³/h
      Rated head: 22.8 m
      Head max: 35.2 m
      Stages: 1
      Impellers: 1
      Number of reduced-diameter impellers: 1
      Low NPSH: No
      Pump orientation: Vertical
      Shaft seal arrangement: Single
      Code for shaft seal: HQQE
      Curve tolerance: ISO9906:2012 3B
      Pump version: N
      Model: A
      Materials 
      Base: Ductile cast iron
      Base: EN 1563 EN-GJS-500-7
      Base: ASTM A536-84 65-45-12
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Code for rubber: E
      Bearing: WC/WC
      Support bearing: Graflon
      Material certified according to: European standards
      Installation 
      Maximum ambient temperature: 50 °C
      Maximum operating pressure: 16 bar
      Max pressure at stated temp: 16 bar / 120 °C
      Type of connection: ANSI
      Size of inlet connection: 4 inch
      Size of outlet connection: 4 inch
      Pressure rating for pipe connection: 150 lb
      Flange size for motor: 254TC
      Connect code: G
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -20 .. 120 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor standard: NEMA
      Motor type: 160H
      IE Efficiency class: IE5
      Rated power - P2: 11 kW
      Power (P2) required by pump: 11 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 440-480 V
      Service factor: 1.15
      Rated current: 17.9-16.6 A
      Cos phi - power factor: 0.92-0.91
      Rated speed: 360-4000 rpm
      Efficiency: 93.2%
      Motor efficiency at full load: 93.2 %
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Motor No: 98971062
      Controls 
      Function Module: 300
      Frequency converter: Built-in
      Pressure sensor: Yes
      Others 
      Net weight: 170 kg
      Gross weight: 288 kg
      Shipping volume: 1.25 m³
      Thrust handling device: N
      Approvals: NSF/ANSI 61, NSF/ANSI 372, CE

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning CR(E)
      Product no.:  98808507
      Name:  Inspection CR (E)
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details