Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRE 95-2-2 N-G-A-E-HQQE - 99266498

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRE 95-2-2 N-G-A-E-HQQE
      Product No: 99266498
      EAN number: 5713826255930
      Price: 
      Technical 
      Pump speed on which pump data are based: 3530 rpm
      Rated flow: 113.6 m³/h
      Rated head: 46.3 m
      Maximum head: 69.9 m
      Actual impeller diameter: 143 mm
      Stages: 2
      Impellers: 2
      Number of reduced-diameter impellers: 2
      Low NPSH: N
      Pump orientation: Vertical
      Shaft seal arrangement: Single
      Code for shaft seal: HQQE
      Approvals: NSF/ANSI 61, NSF/ANSI 372, CE
      Curve tolerance: ISO9906:2012 3B
      Pump version: N
      Model: A
      Materials 
      Base: Ductile cast iron
      Base: EN 1563 EN-GJS-500-7
      Base: ASTM A536-84 65-45-12
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Code for rubber: E
      Bearing: WC/WC
      Support bearing: Graflon
      Material certified according to: European standards
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 16 bar
      Max pressure at stated temp: 16 bar / 120 °C
      Type of connection: ANSI
      Size of inlet connection: 4 inch
      Size of outlet connection: 4 inch
      Pressure rating for connection: 150 lb
      Flange size for motor: 284TC
      Connect code: G
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -20 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: NEMA
      Motor type: 160AC
      IE Efficiency class: NEMA Premium / IE3 60Hz
      Rated power - P2: 18.5 kW
      Power (P2) required by pump: 18.5 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 460 V
      Service factor: 1.15
      Rated current: 30.5 A
      Cos phi - power factor: 0.88
      Rated speed: 480-3540 rpm
      Efficiency: IE3 91,7%
      Motor efficiency at full load: 91.7 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Motor No: 85901138
      Controls 
      Function Module: ADVANCED I/O
      Frequency converter: Built-in
      Pressure sensor: Y
      Others 
      DOE Pump Energy Index VL: 0.45
      Net weight: 257 kg
      Gross weight: 375 kg
      Shipping volume: 1.25 m³
      Config. file no: 95139706
      Thrust handling device: N

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details