Product name: | MTC 15-6/2 A-M-A-AQQV |
Product No: | 99312048 |
EAN number: | 5713827032783 |
Technical | |
---|---|
Rated flow: | 283 l/min |
Rated head: | 31.2 m |
Chambers: | 6 |
Impellers: | 2 |
Number of reduced-diameter impellers: | 0 |
Code for shaft seal: | AQQV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN 1561 EN-GJL-200 |
Pump housing: | ASTM A48-25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 90 °C |
Type of connection: | Square / NPT(F) |
Size of outlet connection: | 1 1/4 inch |
Immersion depth: | 255 mm |
Connect code: | M |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor standard: | NEMA |
Frame size: | 112CA |
Multi plug: | No |
IE efficiency class: | IE3 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Suitable for 50/60 Hz: | Yes |
Phases: | 3 |
Rated voltage: | 400Y V |
Service factor: | 1.15 |
Rated current: | 7.55 A |
I MAX: | 9.25 A |
Starting current: | 1000 % |
Rated speed: | 2930 rpm |
Efficiency: | 88.1 % |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | PTC |
Others | |
---|---|
Terminal box position: | 6 |
Minimum efficiency index, MEI ≥: | 0.59 |
Net weight: | 40 kg |
Gross weight: | 41.4 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|