Product name: | KWM.1000.200.8.T.60.600.H.46 |
Product No: | 99327370 |
EAN number: | 5713827291326 |
Technical | |
---|---|
Rated flow: | 1050 l/s |
Max flow rate: | 1430 l/s |
Min flow rate: | 763 l/s |
No. of blades: | 4 |
Rated head: | 15.7 m |
Head max: | 18.4 m |
Actual impeller diameter: | 600 mm |
Type of impeller: | Closed impeller |
Max. Particle: | 80 mm |
Rated driver speed: | 875 rpm |
Lifting height class: | H |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN 1561 EN-GJL-250 |
Pump housing: | ASTM A48-35B |
Impeller: | Ductile iron |
Impeller: | EN 1563 EN-GJS-450-10 |
Impeller: | ASTM A743 CF-8 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Liquid | |
---|---|
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Insulation: | F |
Power input P1: | 217.9 kW |
Moisture switch: | Y |
Length of power cable: | 10 m |
Length of sensor cable: | 10 m |
P2: | 200 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Max starts per. hour: | 10 |
Service factor: | 1.10 |
Maximum current consumption: | 329 A |
Starting current: | 1808 % |
Breakdown torque: | 5690 Nm |
Moment of Inertia: | 44.4 kg m² |
Motor efficiency at full load: | 91.8 % |
Motor efficiency at 3/4 load: | 91.6 % |
Motor efficiency at 1/2 load: | 89.7 % |
Number of poles: | 8 |
Method of start: | Direct-on-line (DOL) |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | YES |
Cos phi 1/1: | 83.2 |
Cos phi 1/2: | 68.4 |
Cos phi 3/4: | 78.4 |
Others | |
---|---|
Net weight: | 3100 kg |
Gross weight: | 3430 kg |
Shipping volume: | 6.37 m³ |
Approvals: | CE,EAC |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|