Product name: | KWM.1200.220.12.T.60.740.M.46 |
Product No: | 99327482 |
EAN number: | 5713827292446 |
Technical | |
---|---|
Rated flow: | 1630 l/s |
Max flow rate: | 2100 l/s |
Min flow rate: | 1010 l/s |
No. of blades: | 3 |
Rated head: | 9.5 m |
Head max: | 11.1 m |
Actual impeller diameter: | 740 mm |
Type of impeller: | Open impeller |
Max. Particle: | 125 mm |
Rated driver speed: | 585 rpm |
Lifting height class: | M |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN 1561 EN-GJL-250 |
Pump housing: | ASTM A48-35B |
Impeller: | Ductile iron |
Impeller: | EN 1563 EN-GJS-450-10 |
Impeller: | ASTM A743 CF-8 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Liquid | |
---|---|
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Insulation: | F |
Power input P1: | 238.7 kW |
Moisture switch: | Y |
Length of power cable: | 10 m |
Length of sensor cable: | 10 m |
P2: | 220 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Max starts per. hour: | 10 |
Service factor: | 1.10 |
Maximum current consumption: | 381 A |
Starting current: | 1905 % |
Breakdown torque: | 8780 Nm |
Moment of Inertia: | 125 kg m² |
Motor efficiency at full load: | 92.2 % |
Motor efficiency at 3/4 load: | 92.1 % |
Motor efficiency at 1/2 load: | 92 % |
Number of poles: | 12 |
Method of start: | Direct-on-line (DOL) |
Enclosure class (IEC 34-5): | IP68 |
Motor protec: | YES |
Cos phi 1/1: | 78.6 |
Cos phi 1/2: | 60.1 |
Cos phi 3/4: | 77.1 |
Others | |
---|---|
Net weight: | 4570 kg |
Gross weight: | 5080 kg |
Shipping volume: | 7.54 m³ |
Approvals: | CE,EAC |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|