Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DUOLIFT.540.AP35B.50.08.3 - 99371531

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DUOLIFT.540.AP35B.50.08.3
      Product No: 99371531
      EAN number: 5713828019707
      Price: 
      Technical 
      Maximum flow: 21 m³/h
      Max flow: 21 m³/h
      Head max: 13 m
      Type of impeller: VORTEX
      Maximum particle size: 35 mm
      CE approved (Yes/No): Y
      EN number for LGA approval: 12050-2
      Pump No: 96004577
      Materials 
      Pump housing: Stainless steel
      Tank: LDPE
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 40 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1.25 kW
      Rated power - P2: 0.8 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-420 V
      Voltage tolerance: +6/-10 %
      Max starts per. hour: 60
      Rated current: 1.98 A
      Cos phi - power factor: 0.89
      Rated speed: 2820 rpm
      Number of poles: 2
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: NONE
      Thermal protec: external
      Motor cable: 5 m
      Cable type: H07RN-F
      Mains cable: 1.5 m
      Mains cable: CEE3P+N+PE
      Tank 
      Total volume of tank(s): 540 l
      Total effective volume of collecting tank at 180 mm inlet: 64 l
      Total effective volume of collecting tank at 250 mm inlet: 314 l
      Others 
      Designed for: UNILIFT AP35B.50.08.3
      Net weight: 62 kg
      Gross weight: 74 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377171
      Name:  Commissioning
      Product no.:  98808488
      Name:  Inspection
      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Loading... Loading
      Error calling service:
      details