Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SCALA2 3-45 A - 99448121

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SCALA2 3-45 A
      Product No: 99448121
      EAN number: 5713829285279
      Technical 
      Rated flow: 3 m³/h
      Rated head: 27 m
      Head max: 45 m
      Primary shaft seal: CARBON/CERAMIC
      Approvals on nameplate: CE,VDE
      Approvals for drinking water: WRAS,ACS
      Curve tolerance: ISO9906:2012 3B
      Model: A
      Materials 
      Pump housing: NORYL FE1630PW PPE+PS-GS30
      Impeller: NORYL FE1630PW PPE+PS-GS30
      Material code: A
      Installation 
      Range of ambient temperature: 0 .. 55 °C
      Maximum operating pressure: 10 bar
      Maximum permissible inlet pressure: 6 bar
      Pipe connection: G 1 Composite
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 45 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Power input - P1: 550 W
      Mains frequency: 60 Hz
      Rated voltage: 1 x 200-240 V
      Rated current: 2.8 A
      Enclosure class (IEC 34-5): IPX4D
      Insulation class (IEC 85): F
      Length of cable: 2 m
      Power plug: NO PLUG
      Others 
      Net weight: 9.5 kg
      Gross weight: 11.8 kg
      Shipping volume: 0.044 m³
      Storage temperature range: -40 .. 70 °C

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details