Product name: | E-AVBV |
Product No: | CMSE1024 |
Technical | |
---|---|
Impellers: | 3 |
Primary shaft seal: | AVBV |
Materials | |
---|---|
Pump housing: | EN-JL1030 |
Rubber: | EPDM |
Code for rubber: | E |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 40 °C |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 40 °C |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|