Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

10AEF20 - for diesel test - D10AEF20

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 10AEF20 - for diesel test
      Product No: D10AEF20
      Technical 
      Pump speed on which pump data are based: 1900 rpm
      Actual calculated flow: 681 m³/h
      Shaft diameter: #VALUE! mm
      Direction: CW
      Min. pump speed: 1450 rpm
      Max. pump speed: 1900 rpm
      Rated flow: 681 m³/h
      Installation 
      Type of inlet connection: ANSI
      Type of outlet connection: ANSI
      Size of inlet connection: 304.80
      Size of outlet connection: 254.00
      Flange rating inlet: 125 lb
      Flange rating outlet: 125 lb
      Liquid 
      Pumped liquid: Water
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details