Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CV 70-10 A-BAQE - L7168004

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CV 70-10 A-BAQE
      Product No: L7168004
      EAN number: 5700391040979
      Technical 
      Pump speed on which pump data are based: 2900 rpm
      Rated flow: 70 m³/h
      Stages: 1
      Primary shaft seal: BAQE
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Impeller: Cast iron
      Impeller: EN-JL1040
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 10 bar
      Flange standard: DIN
      Pump inlet: DN 80
      Pump outlet: DN 65
      Pressure rating: PN 40
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -15 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: MMG 132S
      Rated power - P2: 7.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 V
      Rated current: 13.8 A
      Starting current: 660 %
      Cos phi - power factor: 0.89
      Rated speed: 2896 rpm
      Motor efficiency at full load: 87.0 %
      Number of poles: 2
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Others 
      Net weight: 122 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details