Product name: | CV 70-20 Z-BAQE |
Product No: | L7168955 |
EAN number: | 5700391054501 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 70 m³/h |
Stages: | 2 |
Primary shaft seal: | BAQE |
Materials | |
---|---|
Pump housing: | Bronze |
Pump housing: | DIN W.-Nr. 2.1050.01 |
Impeller: | Bronze |
Impeller: | DIN W.-Nr. 2.1050.01 |
Material code: | Z |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 65 |
Pressure rating: | PN 40 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | MMG 180M |
Rated power - P2: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 41.5-33.8 A |
Starting current: | 537-857 % |
Cos phi - power factor: | 0.91-0.87 |
Rated speed: | 3530-3560 rpm |
Motor efficiency at full load: | 86-90 % |
Number of poles: | 2 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Others | |
---|---|
Net weight: | 283 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|