Product name: | MMG71B-E3 |
Product No: | M3N03303 |
EAN number: | 5712604775813 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Shaft end lngth: | 30 mm |
Model: | E3 |
Cooling: | IC 411 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT85 |
Electrical data | |
---|---|
Motor type: | MMG71B |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 5,07-4,62/2,93 A |
Starting current: | 529 % |
Cos phi - power factor: | 0.70 |
Rated speed: | 970 rpm |
Rated full-load torque: | 1.88 Nm |
Locked-rotor torque: | 277 % |
Breakdown torque: | 279 % |
Moment of inertia: | 0.0005 kg m² |
Efficiency: | IE3 77,8% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
R1: | 13.08 ohm |
R2: | 13.08 ohm |
R3: | 13.08 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Cos phi 1/2: | 0.47-0.47 |
Cos phi 3/4: | 0.61-0.61 |
Others | |
---|---|
Net weight: | 16 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|