Product name: | BRANDUNIT GBI CR 3- 9 1" |
Product No: | NB010309 |
Technical | |
---|---|
Min flow system: | 1.2 m³/h |
Max flow: | 4.5 m³/h |
Max flow system: | 4.5 m³/h |
Head max: | 59 m |
Impellers main: | 9 |
Main pump name: | CR 3- 9 |
Main pump No: | 96447690 |
Number of pumps: | 1 |
Non-ret. valve: | at discharge side |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 6 bar |
Pump inlet: | 28 |
Pump outlet: | 28 |
Pressure rating: | PN 10 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) main pump: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400/230 V, 50 Hz, PE |
Rated voltage main pump: | 3 x 400 V |
Starting main: | direct-on-line |
Rated current of system: | 1.86 A |
Enclosure class (IEC 34-5): | IP54 |
Tank | |
---|---|
Diaphragm tank: | Yes |
Others | |
---|---|
Basis plant: | N |
Language: | NL |
Product range: | Netherlands |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|