Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRN 4-60 A-C-G-BUBE - 41300006

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRN 4-60 A-C-G-BUBE
      Product No.: 41300006
      EAN: 5700390683092
      Technical 
      Pump speed on which pump data is based: 2900 rpm
      Rated flow: 26.4 US gpm
      Rated head: 120.7 ft
      Stages: 6
      Impellers: 6
      Primary shaft seal: BUBE
      Pump version: A
      Model: D
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4401
      Pump housing: AISI 316
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4401
      Impeller: AISI 316
      Material code: G
      Installation 
      Max pressure at stated temperature: 232 psi / 250 °F
      Flange standard: CLAMP
      Pipe connection: 59 mm
      Flange size for motor: F100
      Connect code: C
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 5 .. 248 °F
      Selected liquid temperature: 68 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Power (P2) required by pump: 1.5 HP
      Others 
      Net weight: 33.1 lb

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details