Product name: | MAGNA1 32-80 F |
Product No.: | 98333864 |
EAN: | 5710629851086 |
Technical | |
---|---|
Head max: | 26.25 ft |
TF class: | 110 |
Approvals on nameplate: | CE,VDE,EAC |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-200 |
Pump housing: | ASTM A48-200B |
Impeller: | PES 30%GF |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 104 °F |
Maximum operating pressure: | 145.04 psi |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure stage: | PN6/10 |
Port-to-port length: | 8 11/16 in |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 14 .. 230 °F |
Selected liquid temperature: | 140 °F |
Density: | 61.35 lb/ft³ |
Electrical data | |
---|---|
Power input - P1: | 9 .. 151 W |
Main frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.09 .. 1.22 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Others | |
---|---|
Energy (EEI): | 0.22 |
Net weight: | 16.2 lb |
Gross weight: | 17.3 lb |
Shipping volume: | 0.57 ft³ |
Title | Document Number | Literature Language | Literature Category | Product Type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & Operating Instructions | |||||||
Service | |||||||
Product Guides | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|